![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-45/060509-LEGRAND-1000.jpg?itok=Ni27_CLk)
Metal protection grid - for weatherproof bulkhead light 604 83
Legrand
Metal protection grid - for weatherproof bulkhead light 604 83
REF. 60509
EAN.
3245060605094
3 695,90
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Protective basket |
---|---|
Colour | Grey |
Material | Steel |
Height | 70 mm |
---|---|
Diameter | 211 mm |