Mobile socket Hypra - IP 44 - 20/25 V~ - 16 A - 2P - rubber
Hypra
Legrand
Mobile socket Hypra - IP 44 - 20/25 V~ - 16 A - 2P - rubber
REF. 52481
EAN.
3245060524814
9 872,70
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Number of poles | 3 |
Voltage according to EN 60309-2 | 20-25 V (50+60 Hz) violet |
Identification colour | Purple |
RAL-number | 4001 |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
---|---|
Insert direction | Straight |
Cable entry | Anti-kink sleeve |
Material | Rubber |
Military model | No |