Mobile socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - plastic
Hypra
Legrand
Mobile socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - plastic
REF. 53884
EAN.
3245060538842
17 693,90
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 63 A |
---|---|
Number of poles | 5 |
Voltage according to EN 60309-2 | 380-415 V (50+60 Hz) red |
Clock hour position | 6 h |
Identification colour | Red |
RAL-number | 3000 |
Degree of protection (IP) | IP44 |
---|---|
Connection system | Screwed terminal |
Insert direction | Straight |
Cable entry | Anti-kink sleeve |
Material | Plastic |
Military model | No |