Skip to main content
Logo print

Mosaic™ - Programmable time switch - 6 A - 250 V~ - 2 modules - white

Mosaic™ LEGRAND

Mosaic™ - Programmable time switch - 6 A - 250 V~ - 2 modules - white

REF. 078425 EAN. 4010957784256

Mosaic™ Programme mechanisms - timer switch, programmable time switch Programmable time switch - White

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Number of modules (module system) 2
Model Electronic
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Suitable for degree of protection (IP) IP41
Shortest switching interval 1 min
Autonomy 20 h
Random generator No
Nominal voltage 230 V
Frequency 47-63 Hz
Astro program No
Substation input No
Rated current 16 A
With brightness sensor connection No
Max. power 3600 W
Built-in depth 32.7 mm
Device width 45 mm
Device height 45 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Halogen free Yes
Connection type Screwed terminal
Terminals capacity 2.5-2.5 mm²
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR2032
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 3.3 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details