![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/026129-LEGRAND-1000.jpg?itok=S8Ja_l0C)
Motor-driven handle -for DPX 1250 And 1600 -front operated 110 V~/= up to 1600 A
Legrand
Motor-driven handle -for DPX 1250 And 1600 -front operated 110 V~/= up to 1600 A
REF. 26129
EAN.
3245060261290
314 306,50
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of switch drive | Motor drive |
---|---|
Rated control supply voltage AC 50 Hz | 110-110 V |
Rated control supply voltage AC 60 Hz | 110-110 V |
Rated control supply voltage DC | 110-110 V |
---|---|
Voltage type for actuating | AC/DC |