Motorized control DX3 24-48V for 1 module per pole devices up to 63A
DX³
LEGRAND
Motorized control DX3 24-48V for 1 module per pole devices up to 63A
REF. 406290
EAN.
3245064062909
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Universal |
---|---|
Function | Remote turn-on switch |
Width in number of modular spacings | 1 |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Number of fault-signal switches | 0 |
Rated voltage | 48 V |
Voltage type | AC/DC |
---|---|
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Suitable for max. current main contact unit | 63 A |
Width | 34.9 mm |
Height | 98.8 mm |
Depth | 74.3 mm |