![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-45/LG-021062-WEB-R.jpg?itok=uKP3TNhW)
Mounting plate XL³ 4000 - for device only in vertical position
Legrand
Mounting plate XL³ 4000 - for device only in vertical position
REF. 21062
EAN.
3414970756794
11 178,40
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 400 mm |
---|---|
Width | 150 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | Yes |
Halogen free | Yes |