![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-45/020759-LEGRAND-1000.jpg?itok=V66Vj_wo)
Mounting plates XL³ 4000 for 1 plug-in DPX³ 160 - vertical
LEGRAND
Mounting plates XL³ 4000 for 1 plug-in DPX³ 160 - vertical
REF. 020759
EAN.
3245060207595
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 400 mm |
---|---|
Width | 600 mm |
Material | Steel |
Surface protection | Lacquered |
---|---|
Perforated | Yes |
Halogen free | Yes |
Documentation
SELECT AN ACTION