![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-45/041912-LEGRAND-1000.jpg?itok=INzjMe4_)
Movement detector - optical barrier - 24-230 V~ - IP 67 - IK 08 - class II
Optical barrier and door contact
Legrand
Movement detector - optical barrier - 24-230 V~ - IP 67 - IK 08 - class II
REF. 41912
EAN.
3245060419127
54 645,00
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Scope of delivery of the one-way system | Transmitter and receiver |
---|---|
Max. opening angle | 0.5 ° |
Pre failure notice | No |
With time function | No |
Rated switching distance | 6 mm |
Max. switching distance | 7 mm |
Max. output current | 3 mA |
With reflector | Yes |
Analogue output 0 V ... 10 V | No |
Analogue output 0 mA ... 20 mA | No |
Analogue output 4 mA ... 20 mA | No |
Analogue output -10 V ... +10 V | No |
With other analogue output | No |
Setting procedure | Manual adjustment |
With communication interface analogue | No |
With communication interface AS-Interface | No |
With communication interface CANOpen | No |
With communication interface DeviceNet | No |
With communication interface Ethernet | No |
With communication interface INTERBUS | No |
With communication interface PROFIBUS | No |
With communication interface RS-232 | No |
With communication interface RS-422 | No |
With communication interface RS-485 | No |
With communication interface SSD | No |
With communication interface SSI | No |
Number of semiconductor outputs with signalling function | 0 |
Number of contact energized outputs with signalling function | 1 |
Number of protected semiconductor outputs | 0 |
Number of protected contact energized outputs | 1 |
Type of interface for safety communication | Other |
Type of electric connection | Clamp |
---|---|
Type of switching output | Relay contact |
Type of switch function | Change-over contact (NO/NC) |
Operation agent-safety class | Safety class 2 |
Explosion safety category for gas | None |
Explosion safety category for dust | None |
Construction type housing | Special construction |
Width sensor | 16 mm |
Height of sensor | 65 mm |
Length of sensor | 112 mm |
Material of optical surface | Plastic |
Housing material | Plastic |
Max. output current at protected output | 3 mA |
Min. reflector distance | 0.2 mm |
Ambient temperature | -10-55 °C |
Switching frequency | 60 Hz |
Rated control supply voltage AC 50 Hz | 24-253 V |
Rated control supply voltage AC 60 Hz | 24-253 V |
Rated control supply voltage DC | 12-24 V |
Voltage type | AC/DC |
With monitoring function downstream switching devices | No |
Laser protection class | None |
Type of light | Infrared light |
Light dot | 0 mm² |
Material of cable sheath | Other |
With restart blockage | No |
Suitable for safety functions | No |
Degree of protection (IP) | IP67 |
Operating / setting temperature | -10-55 °C |
Storage temperature | -10-55 °C |