![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-00/046498-LEGRAND-1000.jpg?itok=0-cpDb9T)
OPEN RACK ROOF
LCS2
Legrand
OPEN RACK ROOF
REF. 46498
EAN.
3245060464981
20 547,80
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for roof planking | Yes |
---|---|
Suitable for bottom planking | No |
Width | 530 mm |
Height | 730 mm |
Material | Steel |
Surface finishing | Other |
Colour | Stainless steel |
---|---|
With de-aeration | No |
Suitable for outdoor set-up | No |
With cable entry | No |
Halogen free | Yes |
Fitted with rainproof plate protection | No |