![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/LG-032101-WEB-R.jpg?itok=1k-d6Wg6)
Optic Drawer angled and modular 19 inch 1U to be equipped
LCS3
Legrand
Optic Drawer angled and modular 19 inch 1U to be equipped
REF. 32101
EAN.
3414971420212
19 950,00
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for number of couplings/adapters | 96 |
---|---|
Suitable for number of module inserts | 4 |
With number of couplings/adapters | 0 |
With housing | Yes |
With pigtails | No |
Fibre type | Other |
APC-version | Yes |
Type of connector external | Other |
Type of connector interior | Other |
Colour | Black |
RAL-number | 9005 |
Mounting method | 482.6 mm (19 inch) mounting |
Number of height units | 1 |
---|---|
Height | 43.8 mm |
Width | 482.5 mm |
Depth | 408.6 mm |
Operating / setting temperature | -10-60 °C |
Storage temperature | -10-60 °C |
Terminal marking indication | Yes |
Prewired | No |
Label space/information surface | Yes |
Fitted with door or cover | Yes |
Cable support | Other |