![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/LG-032106-WEB-R.jpg?itok=OzSu9AfT)
Optic Drawer modular with 12 singlemode SC duplex connectors 19 inch 1U
LCS3
Legrand
Optic Drawer modular with 12 singlemode SC duplex connectors 19 inch 1U
REF. 32106
EAN.
3414970961648
37 781,00
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for number of couplings/adapters | 12 |
---|---|
Suitable for number of module inserts | 4 |
With number of couplings/adapters | 12 |
With front plate | No |
With housing | Yes |
With pigtails | No |
Fibre type | Single mode |
Type of connector external | SC duplex |
Type of connector interior | SC duplex |
---|---|
Colour | Black |
RAL-number | 9017 |
Mounting method | 482.6 mm (19 inch) mounting |
Number of height units | 1 |
Height | 43.65 mm |
Width | 482.6 mm |
Depth | 334 mm |