![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-00/023008-LEGRAND-1000.jpg?itok=U-pU0hPu)
Osmoz block sub-assemblies - for Illuminated head - 2 NO - green - 12-24 V~/=
Legrand
Osmoz block sub-assemblies - for Illuminated head - 2 NO - green - 12-24 V~/=
REF. 23008
EAN.
3245060230081
2 551,80
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 10.8-26.4 V |
Rated voltage Ue at AC 60 Hz | 10.8-26.4 V |
Rated voltage Ue at DC | 10.8-26.4 V |
---|---|
Voltage type for actuating | AC/DC |
Lamp type | LED |
Connection type auxiliary circuit | Screw connection |
Colour light source | Green |
Type of fastening | Front fastening |