Osmoz block sub-assemblies - for Illuminated head - NO - red - 12-24 V~/=
Osmoz
LEGRAND
Osmoz block sub-assemblies - for Illuminated head - NO - red - 12-24 V~/=
REF. 023001
EAN.
3245060230012
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 10.8-26.4 V |
Rated voltage Ue at AC 60 Hz | 10.8-26.4 V |
Rated voltage Ue at DC | 10.8-26.4 V |
---|---|
Voltage type for actuating | AC/DC |
Lamp type | LED |
Connection type auxiliary circuit | Screw connection |
Colour light source | Red |
Type of fastening | Front fastening |