Osmoz pilot light - yellow
Osmoz
LEGRAND
Osmoz pilot light - yellow
REF. 024164
EAN.
3245060241643
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for number of built-in signal lights | 0 |
---|---|
Colour lens | Yellow |
Construction type lens | Round |
Hole diameter | 22.5 mm |
With front ring | No |
---|---|
Type of lens | Flat |
Degree of protection (IP), front side | IP66 |
Documentation
4 documents
Agreement
OC / CB-FR 60044591C
(0.51 Mo)
Agreement
UL recogn cUL-NKCR8.E57818
(0.06 Mo)
Agreement
OC / CB-FR_714621/A1
(0.62 Mo)
Agreement
VERITAS (BV)-16400/D1 BV
(0.64 Mo)
SELECT AN ACTION