Overhead accessory 4U for cable trays / cablofil
LCS³
LEGRAND
Overhead accessory 4U for cable trays / cablofil
REF. 032189
EAN.
3414971929210
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | 482.6 mm (19 inch) mounting rack |
---|---|
Width | 493 mm |
Height | 294 mm |
Depth | 133 mm |
Max. load capacity | 48 kg |
Material | Metal |
---|---|
Colour | Stainless steel |
Operating / setting temperature | -10-60 °C |
Storage temperature | -10-60 °C |