Panel mounting socket fixing centre Hypra - IP 66/67 - 200/250 V~ - 32 A -2P+E
Hypra
Legrand
Panel mounting socket fixing centre Hypra - IP 66/67 - 200/250 V~ - 32 A -2P+E
REF. 53046
EAN.
3245060530464
9 723,90
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 32 A |
---|---|
Voltage according to EN 60309-2 | 230 V (50+60 Hz) blue |
Number of poles | 3 |
Clock hour position | 6 h |
Identification colour | Blue |
Degree of protection (IP) | IP67 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Plastic |
Military model | No |
Flange size vertical | 94 mm |
Drill hole distance vertical | 70 mm |
Flange size horizontal | 84 mm |
Drill hole distance horizontal | 70 mm |