![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/LG-052219-WEB-R.jpg?itok=IY3Fp-wk)
Panel mounting socket fixing centre Hypra - IP44 -380/415V~ -16A -3P+E - plastic
Hypra
Legrand
Panel mounting socket fixing centre Hypra - IP44 -380/415V~ -16A -3P+E - plastic
REF. 52219
EAN.
3245060522193
2 868,20
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Number of poles | 4 |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Plastic |
Military model | No |
Flange size vertical | 84 mm |
Drill hole distance vertical | 70 mm |
Flange size horizontal | 84 mm |
Drill hole distance horizontal | 70 mm |