![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/051130-LEGRAND-1000.jpg?itok=5qfhjL0L)
Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
Hypra
Legrand
Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
REF. 51130
EAN.
3245060511302
7 396,10
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Number of poles | 4 |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP67 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Plastic |
Military model | No |
Flange size vertical | 84 mm |
Drill hole distance vertical | 70 mm |
Flange size horizontal | 74 mm |
Drill hole distance horizontal | 60 mm |