Panel mounting socket inclined outlet Hypra - IP44 -380/415 V~ -63A -3P+E -metal
Hypra
Legrand
Panel mounting socket inclined outlet Hypra - IP44 -380/415 V~ -63A -3P+E -metal
REF. 53833
EAN.
3245060538330
20 893,10
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 63 A |
---|---|
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Number of poles | 4 |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Other |
Military model | No |
Flange size vertical | 106 mm |
Drill hole distance vertical | 85 mm |
Flange size horizontal | 106 mm |
Drill hole distance horizontal | 77 mm |