Panel mounting socket P17 - IP 54 - IK09 - 250 V~ - 2P+E shutters - blue
P 17 Tempra
LEGRAND
Panel mounting socket P17 - IP 54 - IK09 - 250 V~ - 2P+E shutters - blue
REF. 057676
EAN.
3245060576769
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Amperage according to UL/CSA (for UL-version) | 250 A |
---|---|
Voltage according to EN 60309-2 | Other |
Number of poles | 2 |
Clock hour position | 6 h |
Identification colour | Blue |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Plastic |
Military model | No |
Flange size vertical | 75 mm |
Drill hole distance vertical | 60 mm |
Flange size horizontal | 75 mm |
Drill hole distance horizontal | 60 mm |