![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/052012-LEGRAND-1000.jpg?itok=xoZNSOpe)
Panel mounting socket Prisinter Hypra -IP 44/55 - 200/250V~ -16 A - 2P+E - metal
Hypra
Legrand
Panel mounting socket Prisinter Hypra -IP 44/55 - 200/250V~ -16 A - 2P+E - metal
REF. 52012
EAN.
3245060520120
37 206,40
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Number of poles | 3 |
Voltage according to EN 60309-2 | 230 V (50+60 Hz) blue |
Clock hour position | 6 h |
Identification colour | Blue |
Degree of protection (IP) | IP55 |
Switch | Mechanical locking |
---|---|
With earth leakage switch | No |
Empty locations on mounting rail | No |
Housing material | Other |
Military model | No |