![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/052904-LEGRAND-1000.jpg?itok=uchBjCeI)
Panel mounting socket Prisinter Hypra - IP44 -380/415 V~ -32A - 3P+N+E - plastic
Hypra
Legrand
Panel mounting socket Prisinter Hypra - IP44 -380/415 V~ -32A - 3P+N+E - plastic
REF. 52904
EAN.
3245060529048
25 367,50
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 32 A |
---|---|
Number of poles | 5 |
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP55 |
Switch | Mechanical locking |
---|---|
With earth leakage switch | No |
Empty locations on mounting rail | No |
Housing material | Plastic |
Military model | No |