![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/053603_pw_93414.jpg?itok=D1aB7OqW)
Panel mounting socket Prisinter Hypra - IP44 - 380/415 V~ - 63A - 3P+E - plastic
Hypra
Legrand
Panel mounting socket Prisinter Hypra - IP44 - 380/415 V~ - 63A - 3P+E - plastic
REF. 53603
EAN.
3245060536039
40 956,30
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 63 A |
---|---|
Number of poles | 4 |
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP44 |
Switch | Electrical locking |
---|---|
With earth leakage switch | No |
Empty locations on mounting rail | No |
Housing material | Plastic |
Protection | Other |
Military model | No |