![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-45/LG-020538-WEB-R.jpg?itok=FAoBxzH6)
Partitionning for 4000 A busbars - for form 2b/3b and 4 A 725 mm front terminals
Legrand
Partitionning for 4000 A busbars - for form 2b/3b and 4 A 725 mm front terminals
REF. 20538
EAN.
3245060205386
34 312,00
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for enclosure building depth | 725 mm |
---|---|
Material | Steel |
Surface finishing | Other |
With cable entry | Yes |
With lock | No |
Construction type | Individual part |
For internal separation form 2a | No |
---|---|
For internal separation form 2b | Yes |
For internal separation form 3a | No |
For internal separation form 3b | Yes |
For internal separation form 4a | Yes |
For internal separation form 4b | No |
Documentation
SELECT AN ACTION