![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-00/LG-051548-WEB-R.jpg?itok=bIe2xjP3)
Patch cord RJ45/RJ45 High Density category 6 U/UTP LSZH blue 3m
LCS3
Legrand
Patch cord RJ45/RJ45 High Density category 6 U/UTP LSZH blue 3m
REF. 51548
EAN.
3414971438873
1 253,20
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable type | U/UTP |
---|---|
Category | 6 |
Length | 3 m |
Type of connector connection 1 | RJ45 8(8) |
Type of connector connection 2 | RJ45 8(8) |
Colour outer sheath | Blue |
Anti-kink sleeve | Moulded-on |
Locking lever | Yes |
Colour anti-kink sleeve | Blue |
Fire retardant version | No |
Oil resistant according to EN IEC 60811-404 | No |
Cable construction | 4x2 |
---|---|
AWG-size | 28 |
Pin assignment | 1:1 |
NVP value | 74 % |
Compatible with Grade2TV according to XP-C 90-483 | No |
Compatible with Grade3TV according to XP-C 90-483 | No |
Operating / setting temperature | -20-60 °C |
Storage temperature | -20-75 °C |
RAL-number | 5015 |
Cable nature for connection | Flexible |