![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-00/057440-LEGRAND-1000.jpg?itok=4aYqYsC9)
Phase inverter plug P17 - IP 44 - 380/415 V~ - 16 A - 3P+E
P 17 Tempra
LEGRAND
Phase inverter plug P17 - IP 44 - 380/415 V~ - 16 A - 3P+E
REF. 057440
EAN.
3245060574406
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Number of poles | 4 |
Voltage according to EN 60309-2 | 380-415 V (50+60 Hz) red |
Clock hour position | 6 h |
Identification colour | Red |
RAL-number | 3000 |
Phase inverter | Yes |
Degree of protection (IP) | IP44 |
---|---|
Connection system | Screwed terminal |
Cable entry | Gland nut |
Insert direction | Straight |
Material | Plastic |
Military model | No |