Plain plate - for cabinets height 300 x width 200 mm
LEGRAND
Plain plate - for cabinets height 300 x width 200 mm
REF. 036050
EAN.
3245060360504
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 300 mm |
---|---|
Width | 200 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |
Halogen free | Yes |