![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-45/LG-020618-WEB-R.jpg?itok=reMdOjkw)
Plate XL³ 800/4000 - For 1 DPX-IS 250 front or rear terminals - 24 modules
Legrand
Plate XL³ 800/4000 - For 1 DPX-IS 250 front or rear terminals - 24 modules
REF. 20618
EAN.
3245060206185
8 249,10
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 300 mm |
---|---|
Width | 600 mm |
Material | Steel |
Surface protection | Lacquered |
---|---|
Perforated | Yes |
Halogen free | Yes |
Documentation
6 documents
Agreement
LOVAG-IT 12.067
(0.55 Mo)
Agreement
LOVAG-IT 12.075
(0.58 Mo)
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.074
(0.59 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
Agreement
LOVAG-IT 12.073
(0.58 Mo)
SELECT AN ACTION