![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-45/050005-LEGRAND-1000.jpg?itok=gIG62XFQ)
Plug - for socket outlet Cat. No 771 50 - 2P - 3 A - ELV 12 mm fixing centres
Arteor™
Legrand
Plug - for socket outlet Cat. No 771 50 - 2P - 3 A - ELV 12 mm fixing centres
REF. 50005
EAN.
3245060500054
522,20
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Degree of protection (IP) | IP20 |
Insert direction | Angled |
Connection system | Screwed terminal |
---|---|
Colour | White |
For heavy conditions according to VDE | No |