![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/LG-003954-WEB-R.jpg?itok=ShZVnSBc)
Plug-in replacement modules for self-protected SPD - Cat.Nos 0 039 51/53
Legrand
Plug-in replacement modules for self-protected SPD - Cat.Nos 0 039 51/53
REF. 3954
EAN.
3245060039547
5 512,20
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
System configuration IT | No |
---|---|
System configuration TN | Yes |
System configuration TN-C | Yes |
System configuration TN-C-S | Yes |
System configuration TN-S | No |
System configuration TT | No |
System configuration other | Yes |
Nominal discharge surge current In (8/20) | 10 kA |
Nominal voltage AC | 230 V |
Max. continuous voltage AC | 275 V |
Voltage protection level | 1.2 kV |
Integrated backup fuse | No |
Construction size | 1 modular spacing |
With remote signalling contact | No |
Signalling at the device | Optical |
Category type 2 | Yes |
Degree of protection (IP) | IP20 |
Width | 35.6 mm |
---|---|
Height | 44 mm |
Depth | 54.5 mm |
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Nominal voltage | 220-230 V |
Frequency | 50-60 Hz |
Electric supplying direction | By the top |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | No |
Connection type | Not applicable , Cable |
Terminals capacity | 6-6 mm² |
Label space/information surface | Yes |