Pole mounting kit - for Atlantic/Stainless Steel/Marina enclosure 600 width
Atlantic & Marina
LEGRAND
Pole mounting kit - for Atlantic/Stainless Steel/Marina enclosure 600 width
REF. 036449
EAN.
3245060364496
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Fastening profile |
---|---|
Suitable for enclosure building width | 600 mm |
Suitable for enclosure building height | 1000 mm |
Suitable for enclosure building depth | 400 mm |
Width | 600 mm |
Height | 57 mm |
---|---|
Depth | 33 mm |
Max. load capacity | 96 kg |
Material | Metal |
Colour | Stainless steel |