![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-30/053302-LEGRAND-1000.jpg?itok=rifN3G4q)
PROTECION KIT RJ BASE PLUG
Legrand cabling system LCS² category 6A, 6 and 5e
Legrand
PROTECION KIT RJ BASE PLUG
REF. 53302
EAN.
3245060533021
7 439,10
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Contact insert without contacts | No |
---|---|
Contact type | Other |
Material connector insert | Thermoplastic |
Ambient temperature | -40-100 °C |
Rated surge voltage | 6 kV |
---|---|
Over voltage category | I |
Pollution degree | 3 |
With wire protection | No |