Protection for three pole supply busbars Cat.Nos 404917 / 404918 / 404987
LEGRAND
Protection for three pole supply busbars Cat.Nos 404917 / 404918 / 404987
REF. 404995
EAN.
3414971079250
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Contact protection end piece |
---|---|
Accessory | Yes |
Spare part | No |
Width | 17.3 mm |
---|---|
Height | 12.5 mm |
Depth | 8.1 mm |