![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-45/020869-LEGRAND-1000.jpg?itok=gVnGgVqU)
Rear vertical partitioning for XL³ 4000/6300
Legrand
Rear vertical partitioning for XL³ 4000/6300
REF. 20869
EAN.
3245060208691
23 023,00
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface finishing | Other |
With cable entry | Yes |
With lock | No |
Construction type | Individual part |
For internal separation form 2b | No |
---|---|
For internal separation form 3a | No |
For internal separation form 3b | Yes |
For internal separation form 4a | No |
For internal separation form 4b | Yes |
Documentation
SELECT AN ACTION