Resistance heater - for enclosure - pulsated air 230 V~ - 350 W
LEGRAND
Resistance heater - for enclosure - pulsated air 230 V~ - 350 W
REF. 034806
EAN.
3245060348069
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated power | 350 W |
---|---|
Operating voltage AC 50 Hz | 220-240 V |
Operating voltage AC 60 Hz | 220-240 V |
Voltage type | AC |
With fan | Yes |
With room temperature controller | Yes |
Continuous heating power at 10 °C | 350 W |
---|---|
Width | 100 mm |
Height | 165 mm |
Depth | 128 mm |
Degree of protection (IP) | IP20 |