![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/LG-020863-WEB-R.jpg?itok=20BXcWZ-)
Reversible flat metal door XL³ 4000 - width 475 mm - Height 2200 mm
XL³ 4000
Legrand
Reversible flat metal door XL³ 4000 - width 475 mm - Height 2200 mm
REF. 20863
EAN.
3245060208639
47 261,80
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Compartment door |
---|---|
Version as glazed door | Yes |
Version as door for disconnecting switch interlocking | No |
Width | 2000 mm |
Height | 725 mm |
Depth | 60 mm |
---|---|
EMC-version | No |
Material | Steel |
Surface finishing | Lacquered |
Degree of protection (IP) | IP40 |
Documentation
SELECT AN ACTION