![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-30/LG-059059-WEB-R.jpg?itok=Ilx66SpD)
RFID reader for Green'up Premium charging stations with IP communication kit Cat.No 059056 - supplied with 1 badge
Green up
Legrand
RFID reader for Green'up Premium charging stations with IP communication kit Cat.No 059056 - supplied with 1 badge
REF. 59059
EAN.
3414970955777
28 502,30
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Model | Chip card |
Mounting method | DRA (DIN-rail adapter) |
Material | Other |
---|---|
Material quality | Other |
Surface protection | Other |
Colour | Other |
Transparent | No |
Degree of protection (IP) | IP00 |
With bus connection | Yes |