RJ11 and RJ45 category 6 UTP socket outlets dark silver
Mallia Senses
LEGRAND
RJ11 and RJ45 category 6 UTP socket outlets dark silver
REF. 281166DS
EAN.
3414972090384
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Plug |
---|---|
Type of connector | RJ45 8(4) |
Category | 6 |
Connection type | 110 |
Special tool necessary | No |
Suitable for round cable | No |
Suitable for flat cable | Yes |
Colour | Silver |
Transparent | No |
Width | 86 mm |
Height | 86 mm |
---|---|
Depth | 36.3 mm |
Built-in depth | 28.7 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |