![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-30/LG-076607-WEB-R.jpg?itok=yAfTxZ_F)
Room terminal with alphanumerical display with pushbuttons for call and presence
Nurse Call System
Legrand
Room terminal with alphanumerical display with pushbuttons for call and presence
REF. 76607
EAN.
3245060766078
98 550,40
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
---|---|
Mounting method | Flush-mounted |
Width in number of modular spacings | 4 |
With bus connection | Yes |
Logic object | Yes |