![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-45/027179-LEGRAND-1000.jpg?itok=m36_rMJh)
Rotary handle - for DRX 250 - vari-depth handle - standard - grey
Legrand
Rotary handle - for DRX 250 - vari-depth handle - standard - grey
REF. 27179
EAN.
3245060271794
10 592,30
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Black |
---|---|
Suitable for emergency stop | No |
With extension shaft | Yes |
Suitable for power circuit breaker | Yes |
---|---|
Suitable for switch disconnector | Yes |