Safety double key lock device for DCX-M 1000 A and 1250 A
LEGRAND
Safety double key lock device for DCX-M 1000 A and 1250 A
REF. 431178
EAN.
3245064311786
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of handle | Key |
---|---|
Toggle | No |
Padlock locking | Yes |
Espagnolette locking (3-point locking) | No |
---|---|
Type of closure | Cylinder |