![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-30/431179-LEGRAND.jpg?itok=NkUu2Sbm)
Safety double key lock device for DCX-M 1600 A
LEGRAND
Safety double key lock device for DCX-M 1600 A
REF. 431179
EAN.
3245064311793
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of handle | Key |
---|---|
Toggle | No |
Padlock locking | Yes |
Espagnolette locking (3-point locking) | No |
---|---|
Type of closure | Cylinder |