Self-contained plug-in light transparent
LEGRAND
Self-contained plug-in light transparent
REF. 572267
EAN.
3414972505857
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Built-in |
---|---|
Suitable for labelling type | Sticker |
Type of indicator | Single-sided |
Monitoring equipment | Test button |
Suitable for standby switching | Yes |
With remote switch connection | No |
Power supply system | Peripheral (individual battery) |
Battery quality | NiMH |
Lamp type | LED exchangeable |
With light source | Yes |
Lamp holder | Other |
Housing material | Plastic |
Housing colour | Colourless |
Material cover | Plastic, opal |
Nominal current | 80-80 mA |
Degree of protection (IP) | IP21 |
Protection class | II |
Max. system power | 1.3 W |
Rated luminous flux according to IEC 62722-2-1 | 5 lm |
---|---|
Nominal operation time | 2-2 h |
Width | 45 mm |
Height/depth | 44 mm |
Length | 45 mm |
Built-in width | 45 mm |
Built-in height/depth | 31.5 mm |
Built-in length | 45 mm |
Contains Batteries and/or Accumulator | Yes |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel-Metalhydride |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 10 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
Connected object | No |