![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-30/078290-LEGRAND.jpg?itok=twDZEol3)
SELV modular power supply 230V ~ 27V = 1.2A for nurse call indicator lights - 8 modules
NURSE CALL SYSTEMS
Legrand
SELV modular power supply 230V ~ 27V = 1.2A for nurse call indicator lights - 8 modules
REF. 78290
EAN.
3245060782900
120 154,20
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Mounting method | DRA (DIN-rail adapter) |
---|---|
Width in number of modular spacings | 6 |
With LED indication | No |
Bus voltage stockable | No |
Number of lines to feed | 1 |