Separation partition height 50mm for universal Aluminium trunking
DLP
LEGRAND
Separation partition height 50mm for universal Aluminium trunking
REF. 011108
EAN.
3245060111083
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | 1-fold |
---|---|
Suitable for duct depth | 50 mm |
Type of fastening | Snap on |
Length | 2000 mm |
Material | Aluminium |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
---|---|
Operating / setting temperature | 15-60 °C |
Colour | Other |
Degree of impact strength (IK) | Other |
Width | 14.7 mm |
Height | 44 mm |
Storage temperature | -25-60 °C |