Set of 12 pigtails 50/125μm for fibre optic OM4 LC connector 1m
LCS³
LEGRAND
Set of 12 pigtails 50/125μm for fibre optic OM4 LC connector 1m
REF. 032671
EAN.
3245060326715
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fibre type | Multi mode 50/125 |
---|---|
Category | OM4 |
Type | Cable pigtail |
Core type | Tight |
Length | 1 m |
Type of connector | LC |
---|---|
APC-version | No |
Colour | Set with several colours |
Anti-kink sleeve | Put-on |