Set of 12 quick-connect connector OS2 single-mode connector SC APC 9/125μm, 900/250μm
LCS³
LEGRAND
Set of 12 quick-connect connector OS2 single-mode connector SC APC 9/125μm, 900/250μm
REF. 032275
EAN.
3414970958594
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Connector |
---|---|
Suitable for type of fibre | Single mode |
Type of connector | SC |
APC-version | Yes |
Connection type | Clamping |
---|---|
Material of ferrule | Other |
Colour | Green |