![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-30/LG-446156-WEB-R.jpg?itok=dikqi3vJ)
Set of 4 cable management spools
LCS³
LEGRAND
Set of 4 cable management spools
REF. 446156
EAN.
3414971173729
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable guard rail |
---|---|
Material | Metal |
Suitable for 19 inch mounting | No |
Height | 96.52 mm |
Width | 27.94 mm |
Length | 284.48 mm |
---|---|
Diameter | 27.94 mm |
Number of height units | 0 |
Colour | Black |
Fitted with door or cover | No |