Set of 6 cable management rings for Linkeo cabinet width 800mm
Linkeo
LEGRAND
Set of 6 cable management rings for Linkeo cabinet width 800mm
REF. 646425
EAN.
3245066464251
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable bracket |
---|---|
Material | Metal |
Suitable for 19 inch mounting | Yes |
Width | 72 mm |
Number of height units | 1 |
Colour | Black |
RAL-number | 9005 |
---|---|
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
Halogen free | Yes |
Fitted with door or cover | No |